New CoolSiC™ MOSFETs: Maintenance-free servo drives without cooling fans
Munich, Germany – 5 November 2020 – Infineon Technologies AG (FSE: IFX / OTCQX: IFNNY) supports the robotics and automation industry in implementing maintenance-free motor drive inverters. By introducing the new CoolSiC™ MOSFET with .XT interconnection technology in a 1200 V optimized D 2PAK-7 SMD package, passive cooling becomes possible. Up to 80 percent loss reduction compared to a silicon-based solution eliminates the need for cooling fans and related services. The devices enable high efficiency in various power ratings for servo drive solutions, additional applications profiting from the SMD devices include compact charging infrastructure and industrial power supplies.
“Automation solutions without cooling fans open up a new reality when it comes to savings on maintenance effort and material,” said Peter Wawer, Division President Industrial Power and Control at Infineon. “By combining CoolSiC trench MOSFET chip with .XT interconnection technology we enhance the thermal and cycling capabilities in a small package form factor. This also allows a compact integration of the drive within the motor or into a robot arm.”
A servo drive is the “activator” of the motor in manufacturing equipment. Ohmic conduction losses and fully controllable switching transients of SiC MOSFETs are a perfect match with the load profile of such motors. An 80 percent system loss reduction is possible, even for the same EMC level as for IGBT solutions, at dv/dt:s of 5 to 8 V/ns. The new CoolSiC MOSFET SMD devices come with a short-circuit withstand time of 3 µs. This meets servo motor requirements where relatively small inductors and short cables are in use.
The new portfolio is rated from 30 mΩ up to 350 mΩ. The .XT technology allows up to 30 percent extra loss to be dissipated through the chip-package interconnection, compared to standard packages. The CoolSiC .XT portfolio shows best-in-class thermal performance and cycling capabilities, resulting in up to 14 percent higher output current, or doubled switching frequency, or 10 to 15 K lower operating temperatures compared to standard technology.
Availability
The 1200 V CoolSiC MOSFETs in D 2PAK-7 package can be ordered now. Infineon plans to extend the SMD package portfolio also in 650 V, with more than 18 new products (R DS(on) 25 to 200 mΩ) to be available as engineering samples in 2021. More information is available at www.infineon.com/coolsic-mosfet.
Online Media Briefing
The product launch will be accompanied by an Online Media Briefing which will start at 10 am CET on 5 November 2020. To participate please register here. During the course of the day, the video will be made accessible at the respective product page in the internet.
Information Number
INFIPC202011-011
Press Photos
-
The CoolSiC™ MOSFETs with .XT interconnection technology in a 1200 V optimized D²PAK-7 SMD package enable passive cooling. Up to 80 percent loss reduction compared to a silicon-based solution eliminates the need for cooling fans and related services in servo drives.CoolSiC_MOSFET_1200_V_TO263-7
JPG | 753 kb | 1864 x 2126 px