Best antenna efficiency: Infineon's new antenna tuners enable the highest data rate, excellent signal quality and longer battery life in 5G smartphones

2022-2-24 | 市场新闻

Munich, Germany – 24 February, 2022 – The number of connected devices is growing rapidly. At the same time, customers expect an ever better user experience in terms of product design and functionality. This poses a major challenge for RF engineers, as antenna design complexity is also constantly increasing due to new features, performance requirements and innovative form factors. In particular, the introduction of 5G brings additional challenges as even more frequency bands need to be covered in a limited space. All of these factors potentially impact antenna performance.

To support RF engineers, Infineon Technologies AG (FSE: IFX / OTCQX: IFNNY) is expanding its portfolio of smallest, ready-to-use antenna tuners. Based on many years of RF expertise and technology development, the company has succeeded in further improving the efficiency of antennas. Therefore, following the successful market launch of the BGSA147ML10, Infineon is now further expanding its range of innovative antenna tuners with new antenna tuning switches. These devices are suitable for Sub-7.2 GHz New Radio (NR) applications, supporting both 4G and 5G in smartphones, notebooks, wearables, VR headsets, smart home and other cellular applications.

Antenna tuners BGSA144ML10, BGSA400ML10 and BGSA403ML10 are available in the 1.1 x 1.5 mm 2 TSLP 10-pin package. BGSA14M2N10, on the other hand, comes in the 0.95 x 1.3 mm 2 TSNP 10-pin package with 350 μm pad pitch.

Availability

The antenna tuners are available in the following technical specifications:

Medium RF Voltage

  • BGSA14M2: SP4T, smallest footprint 0.95 x 1.3 mm 2, 45 VRF
  • BGSA147M: SP4T with resonance stoppers, 1.1 x 1.5 mm 2, 45 VRF, drop-in compatible with BGSA144M
  • BGSA403M: 4SPST, 1.1 x 1.5 mm 2, 50 VRF, drop-in compatible with BGSA400M

High RF Voltage

  • BGSA144M: SP4T with resonance stoppers, 1.1 x 1.5 mm 2, 80 VRF, drop-in compatible with BGSA147M
  • BGSA400M: 4SPST, 1.1 x 1.5 mm 2, 90 VRF, drop-in compatible with BGSA403M

More information is available at www.infineon.com/antenna-tuner.

Information Number

INFPSS202202-058

Press Photos

  • Infineon’s antenna tuners are suitable for Sub-7.2 GHz New Radio (NR) applications, supporting both 4G and 5G in smartphones, notebooks, wearables, VR headsets, smart home and other cellular applications. BGSA144ML10, BGSA400ML10 and BGSA403ML10 are available in the 1.1 x 1.5 mm2 TSLP 10-pin package, BGSA14M2N10 comes in the 0.95 x 1.3 mm2 TSNP 10-pin package with 350 μm pad pitch.
    Infineon’s antenna tuners are suitable for Sub-7.2 GHz New Radio (NR) applications, supporting both 4G and 5G in smartphones, notebooks, wearables, VR headsets, smart home and other cellular applications. BGSA144ML10, BGSA400ML10 and BGSA403ML10 are available in the 1.1 x 1.5 mm2 TSLP 10-pin package, BGSA14M2N10 comes in the 0.95 x 1.3 mm2 TSNP 10-pin package with 350 μm pad pitch.
    Banner_Antenna_Tuners

    JPG | 547 kb | 2126 x 1418 px

  • Infineon’s antenna tuners are suitable for Sub-7.2 GHz New Radio (NR) applications, supporting both 4G and 5G in smartphones, notebooks, wearables, VR headsets, smart home and other cellular applications. BGSA144ML10, BGSA400ML10 and BGSA403ML10 are available in the 1.1 x 1.5 mm2 TSLP 10-pin package, BGSA14M2N10 comes in the 0.95 x 1.3 mm2 TSNP 10-pin package with 350 μm pad pitch.
    Infineon’s antenna tuners are suitable for Sub-7.2 GHz New Radio (NR) applications, supporting both 4G and 5G in smartphones, notebooks, wearables, VR headsets, smart home and other cellular applications. BGSA144ML10, BGSA400ML10 and BGSA403ML10 are available in the 1.1 x 1.5 mm2 TSLP 10-pin package, BGSA14M2N10 comes in the 0.95 x 1.3 mm2 TSNP 10-pin package with 350 μm pad pitch.
    Antenna_Tuners

    JPG | 710 kb | 2126 x 1284 px