英飞凌2012财年第一季度营收和利润略超预期
- 本季度营收为9.46亿欧元,低于上个季度的10.38亿欧元;
- 出色的增长速度和盈利能力:2011年,英飞凌的增长率达到14%,大大超过业界(不包括存储器和微处理器)3%的平均水平;
- 本季度总运营利润率为14.9%,基本达到走出经济低迷时期的目标;
- 不懈努力确保未来成功:依托2.94亿欧元的反周期投资,进入竞争激烈的300毫米晶圆制造领域;保持高额研发投资及销售费用;
- 丰厚的收益:本季度已动用资本回报率为27%;完全稀释股数减幅为1.0%;
- 2012财年第二季度展望:营收将持平或略微下降;总运营利润率将下滑1个百分点。
Information Number
INFXX201202.021