智能车窗升降器
智能车窗升降器
对于智能车窗升降器应用,空间是必要的。理想的解决方法是找到尺寸小的廉价片上系统解决方案,从而节省宝贵的 PCB 板面空间。另外,针对能够提高模块可靠性的单芯片解决方案的需求量极大。为了满足您的智能车窗升降器需求,英飞凌提供了高质量的半导体以及尺寸小、外壳小的芯片。更重要的是,我们的解决方案所使用的外部器件少于市场上的任何其他产品。
系统优势
- 具备集成 ARM® Cortex®-M0 行业标准微控制器核心的片上系统解决方案
- 针对基于经过尺寸重量优化的继电器的电机控制的平台解决方案
- 集成稳压器、LIN 收发器、开关输入和继电器驱动器
- 周期性检测和周期性唤醒功能降低平均电流消耗
- 尺寸非常小的封装节省了 PCB 板面空间
- 单芯片解决方案提高了模块可靠性
Explore benefits of the reference design
The reference design provides recommendation for parts and layout. Moreover, it is a PCB-based design which takes less time in assembling a circuit in comparison to a leadframe solution.
Due to the highly integrated MOTIX™ 32-bit motor control SoC device and OptiMOS™-6 40 V MOSFET in sTOLL package, providing an ultra-small footprint, reference design offers minimal BOM and reduced PCB size.
The reference design is equipped with the best-in-class components with trusted Infineon quality sustaining product longevity.
Scalability of the MOTIX™ 32-bit motor control SoC enables customer to extend the platform approach up to 1 kW.
![Advanced Motor Control Solutions](/export/sites/default/_images/product/power/motor_control_ics/TLE956x_Motor_System_ICs.PNG_1778949874.png)
In this training, you will:
- Learn about Infineon‘s TLE956x motor system ICs, which are the first devices in the world that combine half-bridge gate drivers, power supply and a communication interface in a single device
- Get also an overview of TLE956x’s main features and benefits
![](/export/sites/default/_images/product/power/motor_control_ics/TLE9210x_Multi_MOSFET_driver_ICs.PNG_1778949874.png)
In this training, you will:
- Learn about Infineon’s TLE9210x, which is a family of Multi MOSFET Driver ICs, designed to control up to eight half-bridges (up to 16 n-channel MOSFETs) with one packaged device
- Get also an overview of overview of TLE9210x’s main features and applications