供电设备
综述
供电设备可通过双绞以太网电缆进行供电
得益于技术进步和新推出的 IEEE 802.3bt 标准,以太网供电功率得到提升,最高可达 100W。这种发展趋势给适用于 PoE 供电设备 (PSE) 的主电源设计带来了挑战。
无论是升级现有的以太网设计以集成 PoE 设备,还是增加为数不多的符合 IEEE 802.3bt 标准的 PoE 端口,都会大幅提高整体功率预算的功率要求。
-
供电设备功率低于 250W主电源采用反激式拓扑设计,带有源箝位。由于可用功率较低,因此可针对少数几个支持 IEEE 802.3bt 标准的PoE 端口实施成本优化解决方案。
亮点
Spotlight on Power Semiconductor Offering for 802.3bt Power over Ethernet
![Power-over-ethernt](/export/sites/default/_images/application/solutions/Teaser-Banner-Webinar/Teaser-Banner_PoE_450x337px.jpg_920075344.jpg)
Join this webinar to learn more about the latest IEEE 802.3bt standard for Power over Ethernet (PoE) and upcoming opportunities in emerging markets such as smart buildings. We will talk about the basics of the new PoE specification, the increase of power levels up to 100 W per port and the changes it entails for power supply and system designs, both for power sourcing equipment and powered devices.
支持