Analog Hardware Multiplexer (AMuxHw)
综述
General Description
The Analog Hardware Multiplexer (AMuxHw) component is used to provide hardware switchable connections from GPIOs to analog resource blocks (ARBs).
The AMuxHw component should be used when a signal needs to be switched in hardware. Currently, only the GPIOs can be multiplexed with this multiplexer. Since the AMuxHw component is bidirectional, it can also be used as de-multiplexer.
-
Single-ended or differential inputs
-
Mux or switch mode
-
From 1 to 32 inputs
-
Hardware controlled
-
Bi-directional (passive)
支持