Clock Function (PDL_CLK)
综述
General Description
The CLK Component enables firmware control over the internal clocks in the device. It automatically includes the required Peripheral Driver Library (PDL) module and generates data structures required to use the CLK API functions.
Initial clock setup occurs in the Design-Wide Resources Clock Editor. Those settings are applied to the system prior to calling main(). The CLK component allows you to make adjustments to the clocking system from firmware.
- Select the system clock (Master) source
- Set up external oscillators for main clock (CLKMO) and sub clock (CLKSO)
- Oscillator stabilization checking and interrupt callbacks
- Enable/disable PLL clock (CLKPLL) and set K, M and N values
- Enable/disable APB clocks (PCLKn) and apply dividers
支持