PSOC™ 4 Timer Counter Pulse Width Modulator (TCPWM)
综述
General Description
The TCPWM component is a multifunction component that implements core microcontroller functionality, including Timer/Counter, PWM, and Quadrature Decoder using the PSOC™ 4 TCPWM block. Each is available as a pre-configured schematic macro in the PSOC™ Creator Component Catalog, labeled as “TCPWM Mode.”
- 16-bit fixed-function implementation
- Timer/Counter functional mode
- Quadrature Decoder functional mode
- Pulse Width Modulation (PWM) mode
- PWM with configurable dead time insertion
- Pseudo random PWM
- Run-time customization
支持