BPLUS OFFLOAD BOARD
综述
- Equipped with one TLD1114-1EP LITIX™ Basic+ Companion device
- Output current set ~360mA
- Supported supply voltage range: 8V – 16V
- On-board power shift circuit to support 360mA output current
- Possibility to connect to external load
- 7cm x 3.5cm 2-layer FR4 PCB with 35μm copper
视频
支持