BTS70012-1ESP EVALBRD
综述
PROFET+2 12V BTS70012-1ESP EVALUATION BOARD
This Evaluation board comes with 1 high-side switch of BTS70012-1ESP. The purpose of this board is to provide a quick and easy solution for customers’ lab evaluations. The Evaluation board is capable to drive resistive, capacitive and/or inductive loads.
特征描述
- High-Side Switch with Diagnosis and Embedded Protection
- Capacitive Load Switching mode
- Operating voltage range 3.1-28V with 3.3V and 5V compatible logic input
- Protection: current tripping, over-temperature, overvoltage, load dump, reverse polarity, short-circuit
- Diagnosis: load current sense output
- Optimized for design flexibility across the family by pin to pin and external components compatibility
- Miniaturization / Shrink of the PCB Area
优势
- 50% reduced internal operating current consumption
- Simplified & cost efficient ground network
- Current sense accuracy (kILIS) ≤ 8% @ nominal load current
- Benchmark cranking voltage capability able to work down to 3.1 V
- Smaller package size for area savings
- Very low output leakage current (≤ 0.5 μA up to 85°C)
潜在应用
- Suitable for driving 31.3 A resistive, inductive and capacitive loads
- Replaces electromechanical relays, fuses and discrete circuits
- Suitable for driving glow plug, heating loads, DC motor and for power
distribution
支持