CY3290-CYAT8168X
综述
PSoC™ Automotive Multitouch Evaluation Kit
The PSoC™ Automotive CY3290-CYAT8168X Multitouch Evaluation Kit (EVK) is based on the Gen6 XL family of capacitive Multi-touch All-Points touchscreen controllers for automotive infotainment applications. The PSoC™ Automotive CYAT8168X Multitouch is able to support ten-finger tracking on touchscreens up to 15 inches and is optimized for performance: high signal-to-noise ratio (SNR), fast refresh rates, superior EMC performance and also support of advanced features like gestures, glove touch and water-proofing.
The automotive CYAT8168X EVK is a powerful platform for demonstrating the chip’s capabilities and includes all the hardware and software needed to configure, optimize, and evaluate touchscreen solutions.
- PSoC™ Automotive Multitouch evaluation kit with 10.1” diagonal ITO panel enclosed in plastic casing
- USB 2.0 certified cable
- USB drive with documentation, PSoC™ Automotive Multitouch Host Emulator software, Quick Start Guide, and design files
- Quick Start Guide (hardcopy)
支持