CY3677
综述
Evaluation Kit
The CY3677 Evaluation Kit (EVK) is built to evaluate the CY29430 High Performance Programmable Oscillator. The CY29430 is packaged as a 16-pin 3x3 QFN.
The CY3677 EVK enables users to evaluate the CY29430's features, which include –
- Generating any frequency output between
- 15MHz and 2100MHz for Differential Outputs
- 15MHz and 250MHz for Single-Ended Output
- Configurable output standards such as LVPECL, HCSL, CML and LVDS
- Class leading RMS phase jitter of 110fs
- Programmability of four frequencies on the differential output with the Frequency Select (FS) pins
- Voltage Controlled Crystal Oscillator (VCXO)
支持