CY4603
综述
CY4603 HX3 USB 3.0 Hub Development Kit
CY4603 is an easy-to-use Development Kit to evaluate and develop solutions on the USB-IF certified CYUSB331x family of HX3 USB 3.0 hub controllers. This kit comes integrated with the required components to demonstrate application of HX3 for a 4-port USB 3.0 Hub. The kit also includes the Blaster Plus utility, a GUI based Infineon software tool to change the configuration parameters of HX3. This kit also demonstrates the GPIO configurability options available in HX3.
- Configurable GPIOs
- Supports Battery Charging v1.2
- Supports Ghost Charging™
- Configure HX3 using I2C EEPROM or I2C slave mode
- Supports Individual and Ganged Downstream port Power
- 88-pin QFN package
- Development board (1)
- USB 3.0 A to B cable (1)
- 5V/4A Power Adaptor (1)
- Quick start guide
Translated documents are for reference only. We recommend that you refer to the English-language version of a document if you are engaged in development of a design. |
支持