CY4613
综述
CY4613 HX3 USB 3.0 Shared Link Development Kit
CY4613 is a development kit to evaluate and develop solutions with CYUSB332x family of HX3 USB 3.0 hub controllers. The kit demonstrates HX3’s Shared Link feature in a 6 port configuration and also supports ACA-Dock functionality. This kit comes integrated with the required components and the Blaster Plus software utility. Blaster Plus is a GUI based Infineon software tool to change the configuration parameters of HX3.
- Supports Shared Link
- Supports ACA-Dock
- Supports Battery Charging v1.2
- Supports Ghost Charging
- Configure HX3 using I2C EEPROM or I2C slave mode
- Supports Individual Downstream port Power Control
- 88-pin QFN package
- Development board (1)
- USB 3.0 A to Micro-B cable (1)
- 12V/3A Power Adaptor with 4 types of plugs (1)
- Quick start guide
- USB 2.0 Micro-B to Micro-B cable (1)
- Jumpers (5)
支持