CYBT-343052-EVAL
EZ-BT Module Arduino Evaluation Board
The EZ-BTTM Module Arduino Evaluation Board (CYBT-343052-EVAL) enables you to evaluate and develop applications on the EZ-BT WICED™ Module, CYBT-343052-02. CYBT-343052-EVAL can be used as a standalone evaluation kit or can be combined with Arduino-compatible shields.
To use the CYBT-343052-EVAL:
- Configure the evaluation board headers/switches to the desired settings
- Connect the evaluation board to a PC via a USB cable
- Open the ModusToolbox, develop your application, program and test
Note: Recover the CYBT-343052-EVAL before programming. The Arduino-compatible headers(J3/J4/J6/J7) are optional connections, which provide additional I/O connections to the module and allow for other Arduino™ shields to be used during development.
Arduino compatible shields can be connected through the Arduino compatible headers (J3/J4/J6/J7) to provide additional I/O connections and functionality.
1 X EZ-BT Module Arduino Evaluation Board (CYBT-343052-EVAL) with on-board EZ-BT WICED™ Module (CYBT-343052-02)
1 X USB Cable