CYW920822M2P4EPI040-EVK
The Infineon CYW920822M2P4EPI040-EVK Evaluation kit enables you to evaluate and develop Bluetooth® applications using the AIROC™ CYW20822-P4EPI040, an ultra-low-power Bluetooth® LE module.
The AIROCTM CYW20822-P4EPI040 module offers seamless integration, enhanced performance with Bluetooth® Low-Energy Long-Range (LE-LR) support, and exceptional reliability for a wide range of applications. With the right combination of low power and high performance, CYW20822-P4EPI040 is designed to support the entire spectrum of Bluetooth® LE-LR use cases including Industrial IoT applications, Smart home, Asset tracking, Beacons and Sensors, and Medical devices.
The CYW20822-P4EPI040 is pre-programmed via the EZ-Serial Firmware, which eliminates need for customer programming, and helps accelerate the time-to-deployment for Bluetooth®-enabled IoT solutions.
The CYW20822-P4EPI040 supports an external antenna through a RF solder pad output.
- 2 x CYW9BTMDM2BASE1 baseboard
- 2 x CYW920822M2P4EPI040 Bluetooth® radio card (connected to the baseboard using the M.2 connector)
- 2 x USB standard-A to Micro-B cable
- Quick start guide
- AIROC™ CYW20822-P4EPI040 module
- User switches and LEDs
- USB connector for power and USB-UART bridge