CYW955913EVK-01
综述
AIROC™ CYW55913 1x1 Wi-Fi 6E and Bluetooth® Low Energy 5.4 connected MCU Evaluation Kit (CYW955913EVK-01)
The Infineon AIROC™ CYW55913 Wi-Fi and Bluetooth® Low Energy (LE) connected MCU Evaluation Kit (CYW955913EVK-01) enables the evaluation, prototyping, and development of CYW55913/CYW55912/CYW55911 for a wide array of applications for the Internet of Things.
特征描述
- 192 MHz Arm® Cortex®-M33 and Trustzone
- QSPI/SMIF for FLASH/PSRAM with XIP, OTF
- SDIO/SPI/UART/I2C/I2S/PDM/GPIOs/TCPWM
- 12b 7ch ADC
- 1x1 Wi-Fi 6E (2.4/5/6GHz) 20MHz
- Integrated PA up to +24dBm Tx power
- WPA 3 Security
- Matter over Wi-Fi
- Bluetooth® Low Energy 5.4 features
- LE Long Range, LE 2Mbps, Adv. Ext.
- +4/+13/+19 BLE Power Amplifiers
- -111.5dBm LE Long-Range Sensitivity
优势
- Embedded or Host Offload operation
- Best in class Wi-Fi and BLE range
- Ultra-low-power Wi-Fi and BLE MCU
- Up to 47 GPIOs enable many peripherals
- Multi-Layer Security
- AT Command Set
潜在应用
- Smart Home
- Internet of Things (IoT)
- Industrial Internet of Things (IIoT)
- IP Cameras and Video Doorbells
- Smart Door Locks
- Gateways / Bridges / Hubs
- Garage Door Openers
- Medical
- Lighting
- Appliances
支持