EVAL_5BR4780BZ_450MA1
综述
6.7 W non-isolated high-voltage buck converter evaluation board
The EVAL_5BR4780BZ_450mA1 is an evaluation board configured in a non-isolated high-voltage buck topology and comes along with the ICE5BR4780BZ, a product of Infineon’s 5th generation fixed frequency CoolSET™ family.
Designers can evaluate the performance of the buck converter quickly and easily, thanks to:
- An universal wide input with a single 15 V / 450 mA output
- Placeholders for dual LDOs
- Implemented off-the-shelf components
特征描述
- Universal input 85~264 VAC
- Single, non-isolated output 15 V / 450 mA
- > 81% full-load efficiency @ 230 VAC
优势
- Cost-efficient buck topology for non-isolated auxiliary power supply
- Ease of evaluation with placeholders for dual LDOs to support different output requirements
- Ease of mock-up with off-the-shelf components and dual footprint to support SMD or through-hole power inductors
潜在应用
- Auxiliary power supplies for AC-DC
- Home appliances
- Motor control and drives
- Industrial drives
List of components
- Fixed frequency AC-DC integrated power stage
(CoolSETTM ICE5BR4780BZ)
视频
培训
支持