EVAL_TLE9180D-31QK
综述
This evaluation board has the purpose to quickly get familiar with the gate driver IC and TLE9180D-31QK and evaluate the functions. The board can be operated at an input voltage range from 12 V up to 48 V DC.
特征描述
- Main board with the 3-phase gate driver IC, MOSFET power stage and auxiliary components
- Pre-flashed microcontroller board using the Infineon XC2785X-104F to establish a communication link between the driver IC and the PC
- USB cable to connect the microcontroller to a PC
- Graphical user interface for register easy access to the driver IC (available for Microsoft Windows only)
优势
- 48 V motor drives
- Cooling fans
- Water pump
- Oil Pump
- HVAC compressor
- Commercial and agricultural vehicles
Access to complete technical documentation including application notes and design tools:
- Please register under myinfineon.com with your company e-mail address
- Please get in touch with your respective Distribution or Sales contact to request the elevation of your myInfineon account to partner status; this is required for access to our myICP portal
- Send login name to: motordriver@infineon.com
- Automated update service will be provided for new documents once you are registered
- Full registration process might take up to 24h to be completed (due to different time zones)
图表
支持