GS-EVB-AUD-AMP2-GS GaN class D audio amplifier evaluation board
综述
The high-performance clas D stereo amplifier evaluation board is configured to allow for both open- and closed-loop operations, with various standard audio source inputs. The class D output stage of the audio amplifier is implemented with CoolGaN™ power transistors 100 V devices. The SMPS is controlled by advanced digital control methods coupled with CoolGaN™ power transistors 650 V.
特征描述
- 200 W / channel into 8 Ω
- 300 W / channel into 4 Ω
- 400 W continuous output power
优势
- Universal AC line input vol (85 V-264 V)
- Power can be scaled easily
- Full-load efficiency > 90%
支持