GS-EVM-AUD-AMPOL1-GS 200 W/channel class D amplifier module designed for manufacturers of powered loudspeakers, stand-alone stereo and multi-channel amplifiers
综述
The GS-EVM-AUD-AMPOL1-GS is designed as two independent half-bridge outputs, for use in both stereo and single-channel applications. The GaN open loop approach provides an ideal switching form for class D amplifiers. The high performance of switching signals delivers a dual feedback loop that provides better performance than a single loop / closed filter.
特征描述
- Efficiency higher than 96%
- SNR & DNR greater than 114 dB
- 50 W / channel x 4 half-bridge into 8 Ω
优势
- Reduction in system size and weight
- Superior sound and high audio quality
- High-performance class-D audio amplifier
支持