GS-EVM-CHG-65WQR-GS1 Low-cost 65 W charger reference design with small form factor and high reliability
综述
With a high power density of 18.5 W/in³, this charger design meets the performance and safety requirements required by the industry. Input: 90 - 265 V, ~50/60 Hz, 1.7 A. Output: USB-C 5 V 3 A, 9 V 3 A / 12 V 3 A / 15 V 3 A / 20 V 3.25 A 65 W max. EMI: CISPR22 Conduction and Radiation Class B.
特征描述
- Passes safety and EMI test
- Supports PD3.0, PPS, QC, QC4.0+, BC1.2
- Comprehensive protection: OVP, OCP, SCP and open loop
优势
- High power density
- High efficiency
- High level performance of GaN transistor
支持