KIT_LGCAP_BOM005
综述
Kit capacitor board for low voltage drives scalable power demoboard
The capacitor board is a supporting design for the LVD scalable power demoboard platform. It provides the system with an interconnection platform for leaded capacitzros for the DC bus supplying the power half-bridges. This board can also be used in other lab setups requiring a DC capacitor bank in the range of up to 250 V.
KIT_LGCAP_BOM005 is provided without the capacitors so the appropriate devices can be selected by the user.
潜在应用
- Prototyping forklifts and LEVs (low speed cars, e-scooters, 3-wheelers, golf cars)
- BPA BLDC motor drives
- Cordless power tools
Variations of the capacitor boards
视频
支持