MOS7_GENERIC_POW_BOARD OptiMOS™ 7 40 V SSO8 MOSFET, MOTIX™ MCU (SoC) TLE987x
综述
The Generic Power evaluation board is a complete solution for BLDC motor control applications. Powered by MOTIX™ TLE9879QXA40 32-bit motor control (SoC), featuring OptiMOS™ 7 MOSFETs, it is capable to drive loads up to 400W supplied by a battery voltage of 12 V. This user manual contains a description of the design, schematics and measurement reports.
特征描述
- Drive loads up to 400 W
- Thermally optimized
- EMC optimized
优势
- Automotive engine cooling fan application
- MOSFET controlled by MOSFET driver integrated in SoC
- Drive loads up to 400 W at a battery voltage of 12 V
- Design description, schematics and measurements
- EMC testing according to CISPR25 standard
潜在应用
支持