MULTI-CAN SBC V33 BOARD
综述
This demo board enables device evaluation and accelerates the design-in phase of the OPTIREG™ | Multi-CAN Power+ SBC product family for an output voltage of 3.3 V. It is populated with the representative product families’ superset component
TLE9278-3BQX V33 supporting partial networking (PN). The evaluation board can be connected to the uIO STICK and controlled via USB using a powerful and intuitive graphical user interface (GUI) installed on your computer.
The µIO-stick can be purchased via our partner Hitex: Infineon uIO-Stick
Download the Multi-CAN Power+ Evaluation Board - Getting Started user manual to get started.
A dedicated demo board is available for the evaluation of the 5.0 V output voltage variants:
MULTI-CAN SBC BOARD.
支持