OPTIGA AUTH NBT KIT
综述
NFC I2C bridge tag evaluation kit including PSoC™ host MCU board
The OPTIGA™ Authenticate NBT Development Kit is ideal for quick and simple evaluation of OPTIGA™ Authenticate NBT using the reference use cases available through GitHub. It also simplifies the development of custom applications using PSoC™ host MCUs based on the reference applications. After detaching the adapter board, the shield may also be used separately for evaluation and application development using MCU boards other than PSoC™.
特征描述
- "All-you-need" bundle
- Detachable shield sections
- Default pre-tuned Class 5 antenna
- Bundled pre-tuned Class 6 antenna
- Antenna matching guide
- Build, load, execute use cases
- Easy adaptable reference use cases
- Ready for embedded applications
- Fully supported NFC Type 4 tag
- Preloaded chip-unique certificates
- Configure via NFC & I2C interfaces
- Global Platform T=1' I2C protocol
优势
- Accelerated application development
- PSoC™ prototyping board included
- Class 5 & Class 6 PCB antenna
- Highly customizable shield design
- Easy integration with different MCU
- Reference applications on GitHub
- Host libraries in C, Java and Swift
- Applications for PSoC™ platform
支持