OPTIGA™ TPM Evaluation Kit – industrial
Protecting integrity and authenticity of embedded devices and systems with OPTIGA™ TPM is easier than you think
The OPTIGA™ TPM Evaluation Kit includes everything you need in order to start your evaluation with OPTIGA™ TPM SLM 9670 immediately.
Complemented with an easy-to-use Quick Start Guide and a link to step-by-step instructions for:
- OPTIGA™ TPM on GNU / Linux based systems by using the Open Source TPM Software Stack 2.0 (TSS 2.0)
- OPTIGA™ TPM as a Hardware Security Module (HSM) for AWS Greengrass using the PKCS#11 Hardware Security Integration (HSI)
- OPTIGA™ TPM in Azure as secured key storage

Includes:
- Iridium board with SLM 9670 TPM2.0
- 3 V or 1.8 V power supply
- Plug & play with 26-pin Raspberry Pi 1 header, compatible with Raspberry Pi 2 & 3
- Reset manually via push-button or via RST signal from Raspberry Pi
- Raspberry Pi® 3 with additional components to start your evaluation immediately
- Quick Start Guide, that allows you to enable OPTIGA™ TPM in Raspbian OS
- Step-by-step instructions:
- OPTIGA™ TPM withTPM2 software stack (TSS) and source code examples
- OPTIGA™ TPM on AWS Greengrass
- OPTIGA™ TPM on Microsoft Azure
- 8GB SD card (empty)
- USB-Cable
*Not included is a standard USB power supply adapter as Infineon is committed to environmental sustainability. Please use a standard USB power supply adapter that supplies 2.5A @ 5V.
Infineon’s OPTIGA™ TPM SLM 9670 is a fully TCG standard compliant TPM 2.0 with a SPI interface. It addresses the requirements of industrial and other demanding applications where an extended temperature range, an extended lifetime and industrial-grade quality are key.
- Standardized and market-approved turn-key security solution (TCG standard TPM 2.0)
- High-end tamper resistant security controller with advanced cryptographic algorithms and protection mechanisms against physical and logical attacks
- Support for variety of cryptographic algorithms
- Extended temperature range (-40°C to 105°C) & Extended lifetime of 20 years
- Industrial qualification: JEDEC JESD47
- Convenient - everything is included in one package*
- Easy-to-use - Quick Start Guide for easy and fast setup
- Step-by-step guide for setting up and evaluation of TPM2 software stack (TSS) with source code examples, OPTIGA™ TPM in AWS Greengrass and OPTIGA™ TPM in Microsoft Azure.
*Not included is a standard USB power supply adapter as Infineon is committed to environmental sustainability. Please use a standard USB power supply adapter that supplies 2.5A @ 5V.