S6SBP401AM2SA1001
综述
6ch PMIC for Automotive ADAS S6BP401AM2 Evaluation Kit
S6SBP401AM2SA1001 is the evaluation kit for power block for automotive ADAS platform. The board implements power management IC S6BP401A.
S6BP401A is a power management IC, consists of quad buck 2.1 MHz DC/DC converter with built-in switching FETs, dual Low Drop-out regulator (LDOs) and a digital windowed watchdog timer. Having the switching FETs built-in, S6BP401A realizes high power conversion efficiency and high switching frequency up to 2.4 MHz. The internal FETs are capable to handle up to 3A load. As S6BP401A employs the current mode architecture, it has fast load transient response. Built-in output voltage setting resistors and compensation circuits reduce BOM cost and component area.
|
支持