SHIELD_XENSIV_A
综述
XENSIV™ Sensor Shield
Elevate your IoT development with the XENSIV™ Sensor Shield, offering a robust array of sensors for precise data collection. This shield is a powerhouse of sensor technology, featuring a 60GHz radar, a 5V CO2 sensor based on photoacoustic spectroscopy, temperature, humidity, pressure, motion, and geomagnetic sensors. Additionally, it includes MEMS microphones and a high-contrast TFT display, connecting to PSOC™ MCUs via the Arduino UNO header.
特征描述
- XENSIV™ BGT60LTR11AIP 60GHz radar sensor
- XENSIV™ PASCO2V15 5V sensor
- XENSIV™ DPS368 pressure sensor
- XENSIV™ IM72D128 MEMS microphones
- SHT35 humidity and temperature sensor
- BMI270 6-axis inertial measurement unit
- BMM350 3-axis magnetometer sensor
- OPTIGA™ Trust M security solution
- SPI-based TFT display
- Headers compatible with Arduino UNO R3
- ModusToolbox™ support
优势
- Plug and play connection to MCU kits
- Precise data from diverse sensors
- Crystal-clear audio input
- Advanced presence sensing
- Reliable humidity & temperature tracking
- User-friendly development environment
潜在应用
- Smart Home and Building
- Home Entertainment
- Heating Ventilation and Air Conditioning
- Home Appliances
视频
支持