TLE9015DQU_TRX_BRG Battery Management System evaluation board which features the iso UART Transceiver IC TLE9015QU
综述
The evaluation board features the iso UART Transceiver IC TLE9015DQU based on distributed architecture including cabling and necessary software for Infineon AURIX™ Microcontroller.
特征描述
- Easy connection to slave in the daisy chain
- Cables included for fast set up
- Ring mode support
- Wide supply range up to 45V input voltage
- Footprint for sensing IC integration
优势
- Robust communication without need of transformers or common mode chokes
- Primary-on-Top or Primary-on-bottom selectable without tedious configuration
- Bi-directional communication scheme using error management logic
- Ring mode topology for further system availability at low cost
潜在应用
- Hybrid Electric Vehicle (HEV)
- Plug-in Hybrid Electric Vehicle (PHEV)
- Battery Electric Vehicle (BEV)
- Energy Storage System (ESS)
- Home Energy Storage system
- CAV
支持