TLE9241QU_DEV_BOARD
综述
The TLE9241QU can be used with any Arduino-compatible Microcontroller board such as XMC4700 Relax Kit
特征描述
Four input interfaces for two-wire Hall Effect position sensors
- Short to supply protection
- Overtemperature protection
- Sensor state status available by SPI
Four input interfaces for two-wire Hall Effect speed sensors
- Digital output for speed and direction sensing
- Further features set see position sensors above
Two high-side gate drive channels
- Short circuit protection
- Programmable overcurrent threshold
- Output state status available by SPI
A high-side gate drive channel for driving n-channel MOSFETs in anti-serial configuration
- Reverse polarity protected power switch
Integrated charge pump
16 bit SPI interface
Green Product (RoHS-compliant)
优势
Compared to a discrete circuit solution
~40% less PCB area
~65% fewer components
潜在应用
- Automatic Transmission Control Modules
- Powertrain Control Modules
支持