VD_USB_PAG_65W_ADAPTER
综述
65 W USB-C power adapter solution using EZ-PD™ PAG1
The 65 W power adapter reference design is built on EZ-PD™ PAG1S and PAG1P controllers. The solution meets the global efficiency standards including DoE level VI/ CoC tier 2 and passes the conducted emission as per EN 55032 B standard. The solution is targeted for USB-C PD (including PPS), QC power adapters. It can also support adapters that require legacy charging including Apple charging, BC1.2, QC 3.0 and Samsung AFC. Together, EZ-PD™ PAG1S and PAG1P offer a low BOM cost, high-performance PD/PPS/QC compliant solution.
The board test report is available below for customer reference.
特征描述
- Supports USB PD 3.0
- Fixed PDO: 5 V/3 A, 9 V/3 A, 12 V/3 A, 15 V/3 A, 20 V/3.25 A
- PPS: 3.3 V-21 V/3 A
- Passes CoC tier 2 and DoE level VI efficiency standards
- Passes CE as per EN55032 B
- Low BOM cost with a simple primary start-up controller (EZ-PD™ PAG1P) and an integrated SR+PD controller (EZ-PD™ PAG1S)
支持