IRHE3110SCS
综述
Rad hard, 100V, 3.5A, single, N-channel MOSFET, R4 in an 18-pin LCC package - 18-pin LCC, 300 krad(Si) TID, COTS
Features
- Single event effect (SEE) hardened
- Low RDS(on)
- Low total gate charge
- Simple drive requirements
- Hermetically sealed
- Ceramic package
- Light weight
- Surface mount
- ESD Rating: Class 1A per MIL-STD-750, Method 1020
Potential Applications
- Isolated DC-DC converters
- Motor drives
- Electric propulsion
- Thermal management
Similar Parts
18-pin LCC, 100 krad(Si) TID, COTS |
|
18-pin LCC, 300 krad(Si) TID, COTS |
|
18-pin LCC, 300 krad(Si) TID, QIRL |
支持