IRHLF770Z4
综述
Rad hard, 60V, 1.6A, single, N-channel MOSFET, R7 in a TO-205AF package - TO-205AF, 100 krad(Si) TID, COTS
Features
- Single Event Effect (SEE) Hardened
- 5 V CMOS and TTL compatible
- Fast switching
- Low total gate charge
- Simple Drive Requirements
- Complementary P-channel available ΓÇô IRHLF7970Z4
- Light weight
- ESD Rating: Class 0 per MIL-STD-750, Method 1020
Potential Applications
- Point-of-load (PoL) converters for FPGA, ASIC and DSP core rails
- Synchronous rectification
- Active ORing circuits
- Power distribution circuits
- Load switch
Similar Parts
TO-205AF, 100 krad(Si) TID, COTS |
|
TO-205AF, 100 krad(Si) TID, QIRL |
|
TO-205AF, 300 krad(Si) TID, QIRL |
支持