IRHLF7S3214SCS
综述
Rad hard, 200V, 3.3A, single, N-channel MOSFET, R7 in a TO-205AF package - TO-205AF, 300 krad(Si) TID, QIRL
Features
- Single Event Effect (SEE) Hardened
- 5 V CMOS and TTL compatible
- Fast switching
- Low total gate charge
- Simple Drive Requirements
- Light weight
- Hermetically sealed
- ESD Rating: Class 1B per MIL-STD-750, Method 1020
Potential Applications
- Isolated DC-DC converters
- Motor drives
- Electric propulsion
- Thermal management
Similar Parts
TO-205AF, 100 krad(Si) TID, COTS |
|
TO-205AF, 100 krad(Si) TID, QIRL |
|
TO-205AF, 300 krad(Si) TID, QIRL |
支持