IRHLNJ77034
综述
Rad hard, 60V, 22A, single, N-channel MOSFET, R7 in a SMD-0.5 package - SMD-0.5, 100 krad(Si) TID, COTS
Features
- Single event effect (SEE) hardened.
- 5V CMOS and TTL Compatible
- Low total gate charge
- Fast switching Simple drive requirements
- Ease of paralleling
- Hermetically sealed Ceramic package
- Light weight
- Surface mount
- ESD rating: class 1B per MIL-STD-750, Method 1020
Potential Applications
- DC-DC converter
- Synchronous rectification
- Motor drives
Similar Parts
SMD-0.5, 100 krad(Si) TID, COTS |
|
SMD-0.5, 100 krad(Si) TID, QIRL |
|
SMD-0.5, 100 krad(Si) TID, QIRL |
|
SMD-0.5, 300 krad(Si) TID, COTS |
|
SMD-0.5, 300 krad(Si) TID, QIRL |
支持