IRHLNS87Y50
综述
Rad hard, 20V, 75A, single, N-channel MOSFET, R8 in a SupIR-SMD package - SupIR-SMD, 100 krad TID, COTS
Features
- 5V CMOS and TTL compatible
- Fast switching
- Low RDS(on)
- Low total gate charge
- Simple drive requirements
- Hermetically sealed
- Light weight
- Surface Mount
- ESD rating: class 3B per MIL-STD-750, Method 1020
- TID levels: 100krad
- Screening level: JANS equivalent (QIRL)
Potential Applications
- Point-of-Load (PoL) converters for FPGA, ASIC and DSP core rails
- Synchronous rectification
- Redundant power distribution
Similar Parts
SupIR-SMD, 100 krad TID, COTS |
|
SupIR-SMD, 100 krad TID, QIRL |
支持