IRHM7250
综述
Rad hard, 200V, 26A, single, N-channel MOSFET, R4 in a TO-254AA package - TO-254AA, 100 krad(Si) TID, COTS
Features
- Low RDS(on)
- Single event effect (SEE) hardened
- Low total gate charge
- Simple drive requirements
- Ease of paralleling
- Hermetically sealed
- Ceramic eyelets
- Light weight
- ESD Rating: Class 3A per MIL-STD-750, Method 1020
Potential Applications
- DC-DC converters
- Motor drives
Similar Parts
TO-254AA, 100 krad(Si) TID, COTS |
|
TO-254AA, 100 krad(Si) TID, QPL |
|
TO-254AA, 300 krad(Si) TID, QPL |
|
TO-254AA, 500 krad(Si) TID, QPL |
支持