IRHNA53064
综述
Rad hard, 60V, 75A, single, N-channel MOSFET, R5 in a SMD-2 package - SMD-2, 300 krad(Si) TID, COTS
Features
- Single event effect (SEE) hardened
- Low RDS(on)
- Low total gate charge
- Simple drive requirements
- Hermetically sealed
- Ceramic Package
- Light weight
- Surface Mount
- ESD rating: Class 3B per MIL-STD-750, Method 1020
Potential Applications
- Point-of-load converter
- Synchronous rectification
- Power distribution circuits
Similar Parts
SMD-2, 100 krad(Si) TID, COTS |
|
SMD-2, 100 krad(Si) TID, QPL |
|
SMD-2, 100 krad(Si) TID, QPL |
|
SMD-2, 100 krad(Si) TID, QPL | |
SMD-2, 300 krad(Si) TID, COTS | |
SMD-2, 300 krad(Si) TID, QPL | |
SMD-2, 500 krad(Si) TID, COTS |
支持