IRHNA7360SE
综述
Rad hard, 400V, 15A, single, N-channel MOSFET, R4 in a SMD-2 package - SMD-2, 100 krad(Si) TID, COTS
Features
- Single event effect (SEE) hardened
- Ultra low RDS(on)
- Low total gate charge
- Simple drive requirements
- Ease of paralleling
- Hermetically sealed
- Surface mount
- Light weight
Potential Applications
- DC-DC converters
- Motor drives
- Electric propulsion
Similar Parts
SMD-2, 100 krad(Si) TID, COTS |
|
SMD-2, 100 krad(Si) TID, QIRL |
|
SMD-2, 100 krad(Si) TID, QIRL, Lead attached |
支持