IRHNJ9A3234SCS
综述
Rad hard, 250V, 17A, single, N-channel MOSFET, R9 in a SMD-0.5 package - SMD-0.5, 300 krad TID, QIRL
NOTE: this part is superseded by JANSR2N7649U3
Features
- Single event effect (SEE) hardened.
- Low RDS(on)
- Fast switching
- Low total gate charge
- Simple drive requirements
- Hermetically sealed
- Ceramic package
- Light weight
- Surface mount
- ESD rating: class 2 per MIL-STD-750, Method 1020
Similar Parts
SMD-0.5, 100 krad(Si) TID, COTS |
|
Superseded by JANSR2N7649U3 |
|
SMD-0.5, 100 krad(Si) TID, QPL |
|
SMD-0.5, 300 krad TID, COTS | |
SMD-0.5, 300 krad TID, QIRL | |
SMD-0.5, 300 krad(Si) TID, QPL |
支持