IRHNJC9A3130
综述
Rad hard, 100V, 22A, single, N-channel MOSFET, R9 in a SMD-0.5 (ceramic lid) package - SMD-0.5, 300 krad TID, COTS
Features
- Single event effect (SEE) hardened
- Low RDS(on)
- Fast switching
- Low total gate charge
- Simple drive requirements
- Hermetically sealed
- Ceramic package
- Light weight
- Surface Mount
- ESD rating: class 2 per MIL-STD-750, Method 1020
- TID levels: 100krad or 300krad
- Screening level: JANS
Potential Applications
- DC-DC converters
- Motor drives
- Active OR-ing circuits
Similar Parts
SMD-0.5, 100 krad(Si) TID, COTS |
|
SMD-0.5, 100 krad TID, QPL |
|
SMD-0.5, 300 krad TID, COTS |
|
SMD-0.5, 300 krad TID, QPL |
支持