IRHNMC57214SESCS
综述
Rad hard, 250V, 3.7A, single, N-channel MOSFET, R5 in a SMD-0.2C package - 100 krad(Si) TID, QIRL
Features
- Single event effect (SEE) hardened
- Low RDS(on)
- Low total gate charge
- Simple drive requirements
- Hermetically sealed
- Ceramic package
- Light weight
- Surface mount
- ESD Rating: Class 1B per MIL-STD-750, Method 1020
Potential Applications
- Isolated DC-DC converters
- Motor drives
- Electric propulsion
- Thermal management
Similar Parts
SMD-0.2 package ceramic lid, 100 krad(Si) TID, COTS |
|
SMD-0.2 package ceramic lid, 100 krad(Si) TID, QPL, Screening Level S |
|
IRHNM57214SE | SMD-0.2 package, 100 krad(Si) TID, COTS |
SMD-0.2 package, 100 krad(Si) TID, QPL, Screening Level S |
支持