IRHNPC9A3214
综述
Rad hard, 250V, 4.4A, N-channel MOSFET, R9 in SMD-0.1 package - 300 krad(Si) TID, COTS
Features
- Single event effect (SEE) hardened (up to LET of 88.6 MeV-cm^2/mg)
- Fast switching
- Low total gate charge
- Simple drive requirements
- Hermetically sealed
- Ceramic package
- Light weight
- Surface mount
- ESD rating: Class 1B per MIL-STD-750, Method 1020
Potential Applications
- DC-DC converter
- Motor drives
- Signal Switch
- Protection Switch
Similar Parts
SMD-0.1 package, 100 krad(Si) TID, COTS |
|
JANSR2N7657U9C |
SMD-0.1 package, 100 krad(Si) TID, QPL |
SMD-0.1 package, 300 krad(Si) TID, COTS |
|
JANSF2N7657U9C |
SMD-0.1 package, 300 krad(Si) TID, QPL |
支持