IRHNS9A7264
综述
Rad hard, 250V, 82A, single, N-channel MOSFET, R9 in SupIR-SMD package - SupIR-SMD package, 100 krad(Si) TID, COTS
Features
- Single event effect (SEE) hardened
- Low RDS(on)
- Fast switching
- Low total gate charge
- Simple drive requirements
- Hermetically sealed
- Ceramic package
- Light weight
- Surface mount
- ESD rating: Class 3B per MIL-STD-750, Method 1020
Potential Applications
- DC-DC converter
- Motor drives
Similar Parts
SupIR-SMD package, 100 krad(Si) TID, COTS |
|
SupIR-SMD package, 100 krad(Si) TID, QPL |
|
SupIR-SMD package, 300 krad(Si) TID, COTS |
|
SupIR-SMD package, 300 krad(Si) TID, QPL |
支持