IRHY67C30CSCS
综述
Rad hard, 600V, 3.4A, single, N-channel MOSFET, R6 in a TO-257AA package - TO-257AA, 100 krad(Si) TID, QIRL
Features
- Single event effect (SEE) hardened
- Fast switching
- Low RDS(on)
- Low total gate charge
- Simple drive requirements
- Hermetically sealed
- Electrically isolated
- Ceramic eyelets
- Light weight
- ESD Rating: Class 1C per MIL-STD-750, Method 102
Potential Applications
- DC-DC converter
- Electric propulsion
- Motor drives
Similar Parts
TO-257AA, 100 krad(Si) TID, COTS |
|
TO-257AA, 100 krad(Si) TID, COTS | |
TO-257AA, 100 krad(Si) TID, QIRL | |
IRHY67C30CMSCS | TO-257AA, 100 krad(Si) TID, QIRL |
支持