IRHYB9A3034CM
综述
Rad hard, 60V, 30A, single, N-channel MOSFET, R9 in a TO-257AA Tabless Low Ohmic package - TO-257AA Tabless Low Ohmic, 300 krad(Si) TID, COTS
Features
- Single event effect (SEE) hardened
- Low RDS(on)
- Low total gate charge
- Fast switching
- Simple drive requirements
- Hermetically sealed
- Electrically isolated
- Ceramic eyelets
- Light weight
- ESD rating: Class 2 per MIL-STD-750, Method 1020
Potential Applications
- Point-of-load (PoL) converters for FPGA, ASIC and DSP core rails
- Synchronous rectification
- Active ORing circuits
- Power distribution circuits
- Load switch
Similar Parts
TO-257AA Tabless Low Ohmic, 100 krad(Si) TID, COTS |
|
TO-257AA Tabless Low Ohmic, 100 krad(Si) TID, COTS | |
TO-257AA Tabless Low Ohmic, 300 krad(Si) TID, COTS | |
JANSF2N7647D5 | TO-257AA Tabless Low Ohmic, 300 krad(Si) TID, QIRL |
支持