IRHYS67130CMSCS
综述
Rad hard, 100V, 20A, single, N-channel MOSFET, R6 in a TO-257AA Low Ohmic package - TO-257AA Low Ohmic, 100 krad(Si) TID, QIRL
NOTE: this part is superseded by JANSR2N7588T3
Features
- Single event effect (SEE) hardened
- Low RDS(on)
- Low total gate charge
- Fast switching
- Simple drive requirements
- Hermetically sealed
- Ceramic eyelets
- Electrically isolated
- Light weight
- ESD rating: Class 1C per MIL-STD-750, Method 1020
Potential Applications
- Isolated DC-DC converters
- Motor drives
- Electric propulsion
- Thermal management
Similar Parts
TO-257AA Low Ohmic, 100 krad(Si) TID, COTS |
|
Superseded by JANSR2N7588T3 | |
Superseded by JANSR2N7588T3 | |
IRHYS67130CSCSA | TO-257AA Low Ohmic, 100 krad(Si) TID, QIRL, Lead attached |
JANSR2N7588T3 | TO-257AA Low Ohmic, 100 krad(Si) TID, QPL |
支持