JANSF2N7261
综述
Rad hard, 100V, 8A, single, N-channel MOSFET, R4 in a TO-205AF package - TO-205AF, 300 krad(Si) TID, QPL
Features
- Single Event Effect (SEE) Hardened
- Low RDS(on)
- Low total gate charge
- Simple Drive Requirements
- Hermetically Sealed
- Ceramic package
- ESD Rating: Class 1C per MIL-STD-750, Method 1020
Potential Applications
- Isolated DC-DC converters
- Motor drives
- Electric propulsion
- Thermal management
Similar Parts
TO-205AF, 100 krad(Si) TID, COTS |
|
TO-205AF, 100 krad(Si) TID, QPL |
|
TO-205AF, 300 krad(Si) TID, QPL |
|
JANSG2N7261 | TO-205AF, 500 krad(Si) TID, QPL |
支持