JANSF2N7381
综述
Rad hard, 200V, 9.4A, single, N-channel MOSFET, R4 in a TO-257AA package - TO-257AA, 300 krad(Si) TID, QPL
Features
- Single event effect (SEE) hardened
- Low RDS(on)
- Low total gate charge
- Simple drive requirements
- Hermetically sealed
- Electrically isolated
- Ceramic eyelets
- ESD Rating: Class 1C per MIL-STD-750, Method 1020
Potential Applications
- Isolated DC-DC converters
- Motor drives
- Electric propulsion
- Thermal management
Similar Parts
TO-257AA, 100 krad(Si) TID, QPL |
|
TO-257AA, 100 krad(Si) TID, QPL | |
TO-257AA, 300 krad(Si) TID, QPL | |
JANSF2N7381 | TO-257AA, 300 krad(Si) TID, QPL |
支持